TDK EUT Monitoring Lab software allows automated data acquisition from GPIB instruments to determine pass/fail status of equipment under test (EUT).
Versatility
TDK EUT Monitoring Lab software allows you to acquire data from an EUT via an instrument such as an oscilloscope, a receiver, a spectrum analyzer, a status monitor, a chassis dynamometer, an audio analyzer, or a dynamic signal analyzer. The EUT monitoring test software can determine the pass/fail status of the EUT by comparing the acquired data against user-defined pass/fail thresholds.
Performance
TDK EUT Monitoring Lab can acquire and display many types of data from the EUT, such as:
Each of these data values may be compared against thresholds. Whenever a measured value is outside the range of acceptable values, a failure is reported.
Flexibility
Data acquired by TDK EUT Monitoring Lab can easily be transferred to TDK Radiated Immunity Lab or TDK Conducted Immunity Lab. This information can be displayed in data tables and graphs along with other test data, giving you access to all test data in one place. This makes it easy to see what the EUT data values were at each test frequency.
Supported Device Types/Manufacturers
Additional devices may be supported. Contact sales for more information.
Minimum Requirements
Ordering Information
Product: TDK EUT Monitoring Lab
Model Number: EUT-LAB