TDK Conducted Immunity Lab software combines a powerful set of testing tools with an easy-to-use interface to reduce the complexity associated with immunity testing.
Ease of Use
TDK Conducted Immunity Lab software makes it simple to test your products for immunity to conducted disturbances on their power, signal, and control lines, and to determine your products’ immunity to the complex waveforms of induced bulk cable current. The familiar graphical interface makes it easy to use without sacrificing flexibility or performance.
Performance
Enhance test lab performance by maximizing repeatability of automated measurements using consistent, proven algorithms. TDK Conducted Immunity Lab test software can be configured to run conducted immunity tests according to test standards applicable to your products
Flexibility
Enables you to create simple test files for others to run, or you can interact with the test process every step of the way.
Data Table Features
Graph Features
Testing Features
Frequency Range Setup Features
Minimum System Requirements
Ordering Information
Product: TDK Conducted Immunity Lab
Model Number: CON-LAB