Log Periodic Dipole Antenna (LPDA-0803)

Log Periodic Dipole Antenna (LPDA-0803)

The TDK LPDA-0803 Log Periodic Dipole Antenna covers the operating frequency range of 80 MHz to 3 GHz with enhanced gain over standard log periodic antennas.

The TDK LPDA-0803 Log Periodic Dipole Antenna provides strong performance over the entire frequency range of 80 MHz to 3 GHz. The LPDA-0803 features enhanced gain over standard log periodic dipole antennas (6 dBi at the low end to 8 dBi on the high end) and high power handing capabilities (500W) to accommodate a broad range of both immunity and emissions test requirements.

High PerformanceThe unique design of the tip of the LPDA-0803 provides reduced cross polarization, increased gain, and improved pattern symmetry at the high end of the operating frequency range (1.5 GHz - 3 GHz).

Robust DesignThe LPDA-0803 features an ultra-robust mechanical design, resilient gold chromate finish, and a highly durable feed to withstand the rigors of daily use in EMC test environments. The antenna can be mounted on a conventional antenna tower or on the TDK Manual Vertical Mast.

  • Wide frequency range of 80 MHz to 3 GHz
  • Enhanced gain over competitive designs
  • Moderate power handling (500W)
  • Robust mechanical and feed design
  • Immunity Testing
  • Emissions Testing

Options
Manual Vertical Mast MVM-200R The TDK MVM-200R antenna mast provides manual control of the height, tilt, and polarization. The MVM-200R extends from 97.5 cm to 167.5 cm and supports antennas up to 18 kg.

Mechanical Specifications
Size: 155 cm x 170 cm
(61" L x 67" W)
Weight: 4 kg (9 lbs.)
Construction: Aluminum with gold chromate finish
RF Connector: 7/16 female

Electrical Characteristics
Frequency Range: 80 MHz to 3 GHz
Gain: 6 – 8 dBi
VSWR: < 2:1 average
Polarization: Linear
Power Handling: 500W CW
Feedpoint Impedance: 50 ohm nominal

Ordering Information
Product: Log Periodic Dipole Antenna
Model Number: LPDA-0803
Warranty: 1 year

PAGE TOP