TDK Antenna Lab software combines a powerful set of testing tools with an easy-to-use interface to reduce the complexity associated with antenna measurements.
Ease of Use
TDK Antenna Lab software makes it simple to perform antenna measurements. It is easy to use without sacrificing high-end performance. Setting up a test is a simple process.
Performance
Generate 2D as well as 3D antenna radiation patterns. Measure EIRP (effective isotropic radiated power) or antenna gain. Calculate TRP (total radiated power). Control granularity for efficient test runs.
Flexibility
Enables you to create simple test files for others to run, or you can interact with the test process every step of the way.
Testing Features
Data Visualization Features
Frequency Range Setup Features
Minimum System Requirements
Ordering Information
Product: TDK Antenna Lab
Model Number: ANT-LAB