Shielding Effectiveness Lab software features a powerful yet easy-to-use set of tools to determining the shielding effectiveness (SE) of shielding enclosures.
Ease of Use
TDK Shielding Effectiveness Lab makes it simple to perform the procedures for measuring the effectiveness of electromagnetic shielding enclosures.
Performance
Enhance test lab performance by maximizing repeatability of automated measurements using consistent, proven algorithms. TDK Shielding Effectiveness Lab includes support for shielding effectiveness measurements and calculations per IEEE 299, MIL-STD-188-125-1, and MIL-STD-188-125-2.
Flexibility
Enables you to create simple test files for others to run, or you can interact with the test process every step of the way.
Minimum System Requirements
Ordering Information
Product: TDK Shielding Effectiveness Lab
Model Number: SE-LAB